ID 120793
Geometry element in invalid zone. | |||
Description | The face transformation #FACE[..] is active. A kinematic parameter for the Y offset of the tool can be set using this transformation.
If the kinematic parameter HD4 is assigned a value unequal to 0, the result may be that not all PCS positions can be programmed or approached within the radius about the centre of rotation of the C axis. These positions are in an invalid range. In this case, a geometry element was programmed in an invalid range. | ||
Response | Class | 2 | Abort NC program processing. |
Solution | Class | 6 | Check and modify the NC program. Only program positions within the valid range. |
Parameter | %1 | Current value [0.1 10^-3 mm or ø] | |
Distance to the invalid range | |||
%2: | Current value [0.1 10^-3 mm or ø] | ||
Current radius in relation to centre of rotation | |||
%3: | Current value [0.1 10^-3 mm or ø] | ||
Y offset, kinematic parameter HD4 | |||
Error type | 1, Error message from NC program. | ||
| |||