ID 292070
CNC interface version is too old. Incompatible with current TcCOM object of external compensation. | ||||
Description | The interface version of the CNC is compared with that of the TcCOM object of the external compensation. The system detected that the interface version of the CNC is too old. | |||
Response | Class | 7 | Controlled halt of the axis, the control loop is closed. | |
Solution | Class | 6 | Update the CNC to obtain the compatibility of the interface. | |
Parameter | %1: | Current value [-] | ||
Error number | ||||
%2: | Current value [-] | |||
Major version number of the TcCOM object interface | ||||
%3: | Current value [-] | |||
Minor version number of the TcCOM object interface | ||||
%4: | Error value [-] | |||
Major version number of the CNC interface. | ||||
%5: | Error value [-] | |||
Minor version number of the CNC interface. | ||||
Error type | 11, Error message from position controller. | |||
| ||||