ID 70610
The table of plane compensation is not big enough. | ||||
Description | The table for the compensation table is determined by specifying the maximum table entries (P-COMP-00061) for the plane compensation of an axis and specifying the last indices of the master axes (P-COMP-00010 and P-COMP-00011). The product of the indices is greater than the number of table entries available. | |||
Response | Class | 7 | Controlled halt of the axis, the control loop is closed. | |
Solution | Class | 6 | Check and modify the parameters for plane compensation of this axis. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number (P-AXIS-00016) of affected axis | ||||
%2: | Current value [-] | |||
Parameter of last index of master axis 1 P-COMP-00010 | ||||
%3: | Current value [-] | |||
Last parameterised index P-COMP-00011 of master axis 2 | ||||
%4: | Error value [-] | |||
Product of the two indices | ||||
%5: | Upper limit value [-] | |||
Parameter of maximum number of table entries P-COMP-00061 | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||