ID 70590
Axis part of the external compensation is in error state. | ||||
Description | When the external compensation is enabled, one axis is already in error state. | |||
Response | Class | 6 | Controlled halt of the axis, the control loop is closed. | |
Solution | Class | 6 | Check and correct the preceding error. Re-enable the external compensation. | |
Parameter | %1: | Current value [-] | ||
Index of the external compensation | ||||
%2: | Logical axis number [-] | |||
Logical axis number (P-AXIS-00016) of the axis in error state | ||||
%3: | Identifier [-] | |||
Channel number to which the axis belongs | ||||
%4: | Identifier [-] | |||
Channel ID | ||||
Error type | 11, Error message from position controller. | |||
| ||||