ID 70589
Axis part of the external compensation is not ready to move. | ||||
Description | When the external compensation is enabled, all the axes involved must have an enable. | |||
Response | Class | 6 | Controlled halt of the axis, the control loop is closed. | |
Solution | Class | 6 | Check the enable of all axes involved; enable all axes. | |
Parameter | %1: | Current value [-] | ||
Index of the external compensation | ||||
%2: | Logical axis number [-] | |||
Logical axis number (P-AXIS-00016) of the axis with no enable | ||||
Error type | 11, Error message from position controller. | |||
| ||||