ID 70587
Interface of external compensation is not enabled. | ||||
Description | The NC command #EXTCOMP was used. In order to use external compensation, the interface must be enabled by the parameter P-STUP-00110. This is not the case. | |||
Response | Class | 6 | Controlled halt of the axis, the control loop is closed. | |
Solution | Class | 6 | Enable the interface with P-STUP-00110 | |
Parameter | %1: | Current value [-] | ||
State of the interface | ||||
Error type | 11, Error message from position controller. | |||
| ||||