ID 70582
Function call of external compensation returns an error. | ||||
Description | An error occurred when external compensation is used. For more information, refer to the parameter of the error message or contact the supplier of the external compensation. | |||
Response | Class | 6 | Controlled halt of the axis, the control loop is closed. | |
Solution | Class | 6 | Check error text and error numbers of the parameters. | |
Parameter | %1: | Current value [-] | ||
Return value of the function | ||||
%2: | Current value [-] | |||
Error number 1 | ||||
%3: | Current value [-] | |||
Error number 2 | ||||
%4: | Current value [-] | |||
Error text | ||||
Error type | 11, Error message from position controller. | |||
| ||||