ID 2062
Parameter reference has the wrong data type. | ||||
Description | When using parameter references, the data type of the parameter and the reference parameter must be identical. | |||
Response | Class | 3 | Abort current job. There is no use of the reference parameter. | |
Solution | Class | 7 | Check and modify the parameter used | |
Parameter | %1: | Expected value [-] | ||
Data type of the reference parameter | ||||
%2: | Error value [-] | |||
Data type of the parameter | ||||
Error type | -6, Error message by data transfer to control device. | |||
| ||||