ID 14342
The transferred radius of the reference tool from the previous machining operation is not defined or is defined incorrectly. | ||||
Description | The transferred radius of the reference tool is not or is incorrectly defined. In order to remove residual material, its radius must be greater than the current tool radius. | |||
Response | Class | - | Error: Transition to error state. Complete reset of the NC channel necessary. | |
Solution | Class | - | Transfer a reference tool radius that is greater than the current radius. | |
Parameter | %1: | Error value | ||
Affected input parameter @P__. | ||||
Error type | 1, Error message from the NC program | |||
| ||||