ID 14341
The transferred radius of the plunging helix is not admissible. | ||||
Description | The transferred radius of the plunging helix results in a collision with the contour. | |||
Response | Class | - | Error: Transition to error state. Complete reset of the NC channel necessary. | |
Solution | Class | - | Reduce the transferred radius of the plunging helix or select vertical plunge (predrill if necessary). | |
Parameter | %1: | Error value | ||
Affected input parameter @P__. | ||||
%2: | Current value | |||
Current radius | ||||
%3: | Upper limit value | |||
Largest possible radius | ||||
Error type | 1, Error message from the NC program | |||
| ||||