ID 14338
The identification number of a contour is incorrect. | ||||
Description | The identification number of a contour was transferred with an incorrect value. | |||
Response | Class | - | Error: Transition to error state. Complete reset of the NC channel necessary. | |
Solution | Class | - | Transfer an identification number or an existing defined contour with an integer value greater than 0. | |
Parameter | %1: | Error value | ||
Affected input parameter @P__. | ||||
Error type | 1, Error message from the NC program | |||
| ||||