ID 51027
Storage value P-STUP-00033 is too small to save a contiguous program sequence. | ||||
Description | Functions such as real-time loops must first have a fully contiguous program sequence in the interpolator before processing can continue. With this error, the interpolator cannot store a contiguous program sequence since the memory configured in P-STUP-00033 is too small. There is no more memory space available after the current NC block. | |||
Response | Class | 3 | Abort NC program processing. | |
Solution | Class | 3 | Check and increase P-STUP-00033 or reduce the number of NC blocks in the program sequence. | |
Parameter | %1: | Block number [-] | ||
Block number of the NC block after which the memory space is insufficient. | ||||
%2: | Current value [Byte] | |||
Memory space required by the current NC block. | ||||
%3: | Limit value [Byte] | |||
Free memory space still available. | ||||
%4: | Upper limit value [Byte] | |||
Currently configured total memory space. | ||||
%5: | Current value [-] | |||
Number of NC blocks saved so far in the sequence. | ||||
Error type | 1, Error message from NC program. | |||
| ||||