ID 110658
Movement on fixed stop, relative start value is too big. | ||||
Description | A value of > 1000 was specified for the P-AXIS-00772 parameter. The P-AXIS-00772 parameter specifies the activation position of the fixed stop search in 0.1% referred to the length of the measuring block for Measuring travel to fixed stop. A value > 1000 is not possible. | |||
Response | Class | 1 | Warning output. | |
Solution | Class | 1 | P-AXIS-00772 must be assigned a value of less than 1000. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of concerned axis | ||||
%2: | Error value [0.1%] | |||
Incorrect value of P-AXIS-00777. | ||||
%3: | Upper limit value [0.1%] | |||
Upper limit value. | ||||
Error type | - | |||
| ||||