ID 50991
Start and end positions of real-time loop are not identical. | |||||
Description | The positions on entry to the real-time loop must be identical with the position at the end of the loop. The real-time loop is programmed with #RT WHILE / #RT ENDWHILE. | ||||
Example with error: N0130 G1 X50 Y10 (Start position)
N0140 #RT WHILE
N0150 X100
N0160 Y100
N0170 X0
N0180 X0 Y0 (End position)
N0190 #RT ENDWHILE
| Corrected example: N0130 G1 X0 Y0 (Start position)
N0140 #RT WHILE
N0150 X100
N0160 Y100
N0170 X0
N0180 X0 Y0 (End position)
N0190 #RT ENDWHILE
| ||||
Response | Class | 2 | Abort NC program processing. | ||
Solution | Class | 3 | Check and modify the positions at the start and end of the real-time loop. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number P-AXIS-00016 of axis affected | |||||
%2: | Current value [0.1 10^-3 mm or ø] | ||||
Current position of the affected axis | |||||
%3: | Expected value [0.1 10^-3 mm or ø] | ||||
Expected position of the affected axis | |||||
Error type | - | ||||
|