ID 70614
With positive axis velocity the actual position of modulo axis is out of range of the software limit switches. | ||||
Description | The current position of the modulo axis with a positive velocity has reached an invalid range defined by the software limit switches. This error only occurs if a software limit switch is shifted to a value outside the modulo range by the specified tolerance.
Possible causes:
For further information, see [FCT-A2// Description] | |||
Response | Class | 7 | Controlled halt of the axis, the control loop is closed. | |
Solution | Class | 6 | Possible solutions:
| |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Current value [0.1 10^-3 mm or ø] | |||
Current actual position of the axis | ||||
%3: | Lower limit value [0.1 10^-3 mm or ø] | |||
Lower limit of the invalid modulo range defined by the software limit switches | ||||
%4: | Current value [0.1 10^-3 mm or ø] | |||
Configured tolerance P-AXIS-00179 of the software limit switch | ||||
%5: | Block number [-] | |||
Block number of the NC program where the error occurred. | ||||
Error type | - | |||
| ||||