ID 4131
The defined contour does not contain enough contour elements. | ||||
Description | The number of contour elements in the defined contour is below the minimum limit. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and modify the contour, increase the number of contour elements. | |
Parameter | %1: | Identification number [-] | ||
Contour identification number. | ||||
%2: | Current value [-] | |||
Number of contour elements. | ||||
%3: | Lower limit value [-] | |||
Minimum permitted number of contour elements. | ||||
Error type | 1, Error message from NC program. | |||
| ||||