ID 4129
The defined contour intersects itself. | ||||
Description | The defined contour contains two intersecting contour elements. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and modify the defined island contour. | |
Parameter | %1: | Identification number [-] | ||
Identification number of the contour. | ||||
%2: | Identification number [-] | |||
File offset of the first contour element involved. | ||||
%3: | Block number [-] | |||
Block number of the first contour element involved. | ||||
%4: | Identification number [-] | |||
File offset of the second contour element involved. | ||||
%5: | Block number [-] | |||
Block number of the second contour element involved. | ||||
Error type | 1, Error message from NC program. | |||
| ||||