ID 4128
In spigot milling, the island must not overlap the blank contour. | ||||
Description | A transferred island contour for spigot milling overlaps the blank contour. This is not possible with spigot milling. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and modify the given island contour. | |
Parameter | %1: | Identifier [-] | ||
Description value 2 | ||||
%2: | Identification number [-] | |||
ID number of the invalid island contour. | ||||
Error type | 1, Error message from NC program. | |||
| ||||