ID 4127
The defined island is invalid. | ||||
Description | An island contour transferred for machining is not located within the outer boundary contour or overlaps another island contour. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and modify the transferred island contour. | |
Parameter | %1: | Identifier [-] | ||
Description value 2 | ||||
%2: | Identification number [-] | |||
Identification number of the invalid island contour. | ||||
%3: | Identifier [-] | |||
Description value 3 | ||||
%4: | Identification number [-] | |||
Identification number of the overlapping island contour (in case of an overlap). | ||||
Error type | 1, Error message from NC program. | |||
| ||||