ID 4126
The defined contour is too long. | ||||
Description | The contour definition contains a contour that exceeds the maximum permissible length. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and modify the contour, reduce the length of the contour. | |
Parameter | %1: | Identification number [-] | ||
Identification number of the contour. | ||||
%2: | Current value [0.1 µm or 0.0001°] | |||
Length of the contour. | ||||
%3: | Upper limit value [0.1 µm or 0.0001°] | |||
Maximum permitted length of a contour. | ||||
Error type | 1, Error message from NC program. | |||
| ||||