ID 4124
The defined contour element is too short. | ||||
Description | The contour definition contains a contour element that falls below the minimum permissible value. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and modify the contour, increase the length of the affected contour element. | |
Parameter | %1: | Identification number [-] | ||
File offset of the circle element definition. | ||||
%2: | Block number [-] | |||
Block number of the circle element definition. | ||||
%3: | Current value [0.1 µm or 0.0001°] | |||
Length of the contour element. | ||||
%4: | Lower limit value [0.1 µm or 0.0001°] | |||
Minimum permitted length of a contour element. | ||||
Error type | 1, Error message from NC program. | |||
| ||||