ID 4123
A full circle has been defined. | ||||
Description | During contour definition a full circle was defined or a circular element that is too short. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and modify the contour definition.
| |
Parameter | %1: | Identification number [-] | ||
File offset of the circle element definition. | ||||
%2: | Block number [-] | |||
Block number of the circle element definition. | ||||
%3: | Current value [0.1 µm or 0.0001°] | |||
Length of the circle element. | ||||
%4: | Lower limit value [0.1 µm or 0.0001°] | |||
Minimum permitted length of a circle element. | ||||
Error type | 1, Error message from NC program. | |||
| ||||