ID 110649
Kp factor P-AXIS-00759 for distance control is out of permissible range. | ||||
Description | The Kp factor P-AXIS-00759 for distance control may not be outside the limit values. | |||
Response | Class | 1 | Warning and correction of parameter.P-AXIS-00759 is automatically limited to maximum with values that are too large or limited to minimum if the values are too small. | |
Solution | Class | 1 | Check and modify P-AXIS-00759 | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Error value [-] | |||
Incorrect value of P-AXIS-00759 | ||||
%3: | Lower limit value [-] | |||
Lower limit value of P-AXIS-00759 | ||||
%4: | Upper limit value [-] | |||
Upper limit value of P-AXIS-00759 | ||||
%5: | Corrected value [-] | |||
Corrected value of P-AXIS-00759 | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||