ID 110622
Invalid value for P-AXIS-00583.. | ||||
Description | Parameter P-AXIS-00583 was assigned an invalid value. | |||
Response | Class | 1 | Warning output, P-AXIS-00583 is corrected automatically to the permissible maximum value. | |
Solution | Class | 1 | Check and modify P-AXIS-00583. Use a valid value. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of concerned axis. | ||||
%2: | Current value [-] | |||
Index of invalid entry of P-AXIS-00583. | ||||
%3: | Error value [-] | |||
Incorrect value of P-AXIS-00583. | ||||
%4: | Upper limit value [-] | |||
Permissible maximum value of P-AXIS-00583. | ||||
%5: | Corrected value [-] | |||
Corrected value of P-AXIS-00583 | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||