ID 110653
Restoring of axis positions for Profidrive not supported. | ||||
Description | The parameter P-AXIS-00761 activates the restore function for the last position controller position at controller start-up. However, this function is not supported for PROFIdrive drives. | |||
Response | Class | 1 | The function to restore the last position controller position is disabled. | |
Solution | Class | 1 | Correct parameter P-AXIS-00761. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Drive type [-] | |||
Drive type P-AXIS-00020 of the affected axis | ||||
%3: | Error value [-] | |||
Invalid value for P-AXIS-00761 to restore the last position controller position | ||||
%4: | Corrected value [-] | |||
Corrected value for P-AXIS-00761 to restore the last position controller position | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||