ID 70607
Cyclic telegram of function Improved Position Control contains no additive command velocity. | ||||
Description | The Improved Position Control function outputs a weighted additive velocity. Here, the additive velocity must be configured in the cyclic telegram. For SERCOS, the S-0-0037 parameter. Must be configured. For CANopen, the parameter “Additive velocity command value” must be configured in the process data. | |||
Response | Class | 7 | Controlled halt of the axis, the control loop is closed. The Improved Position Control function is deactivated. | |
Solution | Class | 6 | Check and modify the parameterisation for the additive velocity in the cyclic chart | |
Parameter | %1: | Current value [-] | ||
Logical axis number P-AXIS-00016 of concerned axis. | ||||
%2: | Drive type [-] | |||
Drive type P-AXIS-00020 of the affected axis. | ||||
%3: | Current value [-] | |||
Operation mode P-AXIS-00320 of concerned axis. | ||||
%4: | Error value [-] | |||
Check whether an additive velocity is configured. | ||||
%5: | Status [-] | |||
The Improved Position Control function is deactivated by P-AXIS-00758. | ||||
Error type | 11, Error message from position controller. | |||
| ||||