ID 70605
Weighting factor for Improved Position Control exceeds maximum limit. | ||||
Description | The Improved Position Control function outputs a weighted additive velocity. The weighting factor is defined in P-AXIS-00754 / P-AXIS-00755. The weighting factor exceeds the maximum value and is limited to the maximum value in order to prevent excessively high additive velocities. | |||
Response | Class | 1 | Warning output and weighting factor limited to maximum value. | |
Solution | Class | 1 | Check and modify P-AXIS-00754 and P-AXIS-00755 | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Instance [-] | |||
Step in which the weighting factor exceeds the upper limit value. | ||||
%3: | Error value [-] | |||
Calculated weighting factor from P-AXIS-00754 / P-AXIS-00755. | ||||
%4: | Corrected value [-] | |||
P-AXIS-00754 is set to the upper limit value. | ||||
%5: | Corrected value [-] | |||
P-AXIS-00755 is set to 1. | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||