ID 70604
Denominator P-AXIS-00755 for Improved Position Control is zero or negative. | ||||
Description | The Improved Position Control function outputs a weighted additive velocity. The denominator P-AXIS-00755 for the weighting factor may not be 0 or less than 0, otherwise the factor cannot be calculated correctly. The associated numerator of the weighting factor is defined in P-AXIS-00754. | |||
Response | Class | 1 | The Improved Position Control function is disabled. | |
Solution | Class | 1 | Check and correct P-AXIS-00755. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Instance [-] | |||
Incorrect step specified in P-AXIS-00755. | ||||
%3: | Error value [-] | |||
Configured value of P-AXIS-00755. | ||||
%4: | Lower limit value [-] | |||
Lower limit value. | ||||
%5: | Status [-] | |||
The Improved Position Control function is disabled by P-AXIS-00758. | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||