ID 22091
Homing during active couple kinematics and programmed TCP-axes is not allowed. | ||||
Description | When a transformation and couple kinematics are active, it is not allowed to execute homing with TCP axes. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Remove the TCP axes from the homing function. | |
Parameter | %1: | Error value [-] | ||
Axis identifier of the programmed TCP axis | ||||
%2: | Logical axis number [-] | |||
Logical axis number P-AXIS-00016 of axis affected | ||||
%3: | Current value [-] | |||
ID of the active kinematics | ||||
Error type | 1, Error message from NC program. | |||
| ||||