ID 70602
Function Improved Position Control not possible during active operation mode P-AXIS-00320. | ||||
Description | The parameter P-AXIS-00320 indicates the operation mode of the axis. The Improved Position Control function can only be used in CNC position control or drive-internal position control. | |||
Response | Class | 7 | Controlled halt of the axis, the control loop is closed. The Improved Position Control function is disabled.. | |
Solution | Class | 6 | Check and correct P-AXIS-00320 Set operation mode via P-AXIS-00320 to “DRIVE_POSITION_CONTROL” or “CNC_POSITION_CONTROL”. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Drive type [-] | |||
Drive type P-AXIS-00020 of the affected axis. | ||||
%3: | Error value [-] | |||
Operation mode P-AXIS-00320 of axis affected. | ||||
%4: | Status [-] | |||
The Improved Position Control function is disabled by P-AXIS-00758. | ||||
Error type | 11, Error message from position controller. | |||
| ||||