ID 70601
Change of parameters for function Improved Position Control are only permitted in axis standstill. | ||||
Description | Updating and changing parameters for the Improved Position Control function are only permitted when the axis is at standstill. The axis is not at standstill. | |||
Response | Class | 7 | Controlled halt of the axis, the control loop is closed. | |
Solution | Class | 6 | Carry out a reset. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Error value [-] | |||
Identifier indicating that axis is interpolated. | ||||
%3: | Current value [-] | |||
Value of the old parameter. | ||||
%4: | Current value [-] | |||
Value of the new parameter. | ||||
Error type | 11, Error message from position controller. | |||
| ||||