ID 70594
Quality factor P-AXIS-00752 for Improved Position Control is out of permissible range. | ||||
Description | The Improved Position Control function operates with a band-pass filter. | |||
Response | Class | 1 | Warning output and disable the Improved Position Control function. | |
Solution | Class | 1 | Check and correct the parameterisation of P-AXIS-00752. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Instance [-] | |||
Incorrect step specified in P-AXIS-00752 | ||||
%3: | Error value [-] | |||
Configured value of P-AXIS-00752 | ||||
%4: | Limit value [-] | |||
Limit value which was overshot or undershot. | ||||
%5: | Status [-] | |||
The Improved Position Control function is disabled by P-AXIS-00758. | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||