ID 110651
Acceleration P-AXIS-00760 in tracking mode is greater than P-AXIS-00008. | ||||
Description | The parameterised acceleration for P-AXIS-00760 is greater than the permitted maximum acceleration (P-AXIS-00008). The value is limited. | |||
Response | Class | 1 | Warning and correction of parameter. | |
Solution | Class | 1 | Check and modify P-CHAN-00760. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of concerned axis P-AXIS-00016 | ||||
%2: | Error value [mm/s² or °/s²] | |||
Parameterised value of P-AXIS-00760 | ||||
%3: | Limit value [mm/s² or °/s²] | |||
Permissible maximum value (P-AXIS-00008) | ||||
%4: | Corrected value [mm/s² or °/s²] | |||
Corrected value of P-AXIS-00760 | ||||
%5: | Current value [-] | |||
Gear index | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||