ID 51012
When turning off the orbit interface, the radius has to be zero. | ||||
Description | It is only permitted to deactivate the orbit interface if the current orbit radius is zero. | |||
Response | Class | 4 | Movement stop. | |
Solution | Class | 6 | Modify the NC program. The orbit radius must be zero when commanded by #CHANNEL INTERFACE OFF [EXTEND]. | |
Parameter | %1: | Error value [0.1 µm] | ||
Current orbit radius when channel interface is deactivated. | ||||
%2: | Expected value [0.1 µm] | |||
Expected value of the orbit | ||||
Error type | 1, Error message from NC program. | |||
| ||||