ID 14335
The tool type is not defined or not allowed. | ||||
Description | No permissible value is defined for the tool type. | |||
Response | Class | - | Error: Transition to error state. Complete reset of the NC channel necessary. | |
Solution | Class | - | Define a permissible tool type. | |
Parameter | %1: | Current value | ||
Defined value for the tool type | ||||
%2: | Lower limit value | |||
Smallest value for tool type | ||||
%3: | Upper limit value | |||
Greatest value for tool type | ||||
Error type | 1, Error message from the NC program | |||
| ||||