ID 110642
Could not allocate enough memory for table of leadscrew compensation. | ||||
Description | The parameter P-COMP-00059 (max_points) sets how many inputs are reserved for the table of the leadscrew error compensation [FCT-C5].
Not enough memory could be allocated for this request. | |||
Response | Class | 6 | List interpretation is aborted. | |
Solution | Class | 6 | Either:
| |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number (P-AXIS-00016) of axis affected. | ||||
%2: | Current value [-] | |||
Name of the list file | ||||
%3: | Error value [-] | |||
Requested number of table inputs | ||||
%4: | Limit value [-] | |||
Maximum number of table inputs available | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||