ID 13557
Swivel mode is not or incorrectly defined. | ||||
Description | The swivel mode is not defined or is invalid. | |||
Response | Class | - | Error: Transition to error state. Complete reset of the NC channel necessary. | |
Solution | Class | - | Define the swivel mode at cycle call with a valid value. | |
Parameter | %1: | Current value | ||
Transferred swivel mode | ||||
%2: | Lower limit value | |||
Smallest permitted swivel mode (integer) | ||||
%3: | Upper limit value | |||
Largest permitted swivel mode (integer) | ||||
Error type | 1, Error message from the NC program | |||
| ||||