ID110634
Activation of FIR filters by P-AXIS-00573 is not effective without setting a valid filter type (P-AXIS-00586). | ||||
Description | On checking the filter parameters, the system detected that an attempt was made to activate a FIR filter in the list using P-AXIS-00573 without configuring a FIR filter type (P-AXIS-00586). It is only possible to use FIR filters if a corresponding FIR filter type is defined. | |||
Response | Class | 1 | No reaction; FIR filter is inactive and the start-up is continued. | |
Solution | Class | 1 | Check and modify the parameter. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of axis affected | ||||
%2: | Error value[-] | |||
Value of P-AXIS-00573 | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||