ID110630
FIR filter and Vibration Guard cannot be combined. Vibration Guard not active. | ||||
Description | On checking the filter parameters, the system detected that an attempt was made in an axis to activate the Vibration Guard although FIR filters are already configured in the same axis. The simultaneous use of Vibration Guard and FIR filters is not allowed. | |||
Response | Class | 1 | Vibration Guard is deactivated and the start-up is continued. | |
Solution | Class | 1 | Check and modify the parameters. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of the axis where the invalid combination was configured. | ||||
%2: | Error value[-] | |||
P-AXIS-00588 for permanent activation of the Vibrations Guard | ||||
%3 | Corrected value [-] | |||
Permanent activation P-AXIS-00588 | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||