ID110629
Permanent activation of HSC filters not possible. | ||||
Description | On checking the filter parameters, the system detected that an attempt was made in an axis to activate an HSC filter via filter[0].enable 1 permanently. Permanent activation of HSC filters is not possible, only of FIR filters. | |||
Response | Class | 1 | Parameter for permanent activation is reset and the start-up is continued. | |
Solution | Class | 1 | Check and modify the parameters. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of the axis where the invalid parameter was configured. | ||||
%2: | Error value[-] | |||
Value set for permanent activation for P-AXIS-00573. | ||||
%3 | Error value[-] | |||
Filter prototype (P-AXIS-00153) which was configured for this axis. | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||