ID110628
If vib_guard- or filter_fir-parameters are configured, then filter[0].prototype!=5 is neededIf vib_guard- or filter_fir-parameters are configured, then filter[0].prototype!=5 is needed | ||||
Description | The Vibration Guard or the FIR filter in an axis was configured together with HSC filters. This is not allowed. | |||
Response | Class | 1 | Vibration Guard or FIT filters will be disabled. The start-up is continued | |
Solution | Class | 1 | Check and modify the configuration. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of the axis where the HSC filter was configured together with Vibration Guard or FIR filters. | ||||
%2: | Error value [-] | |||
Filter prototype used to configure the HSC filter | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||