ID110626
Invalid parameterisation of P-AXIS-00571. Parameter is corrected. | ||||
Description | The Vibration Guard mode (P-AXIS-00571) was configured with an invalid value. | |||
Response | Class | 1 | The default value is used for the Vibration Guard mode and the start-up is continued. | |
Solution | Class | 1 | Check and modify P-AXIS-00571 of the affected axis. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of the axis where the invalid Vibration Guard mode was configured. | ||||
%2: | Error value[-] | |||
Invalid Vibration Guard mode that was configured. | ||||
%3 | Corrected value [-] | |||
Corrected value of P-AXIS-00571 | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||