ID 50995
Given DR APPROACH start position not within defined APPROACH geometry. | ||||
Description | If there is an ESCAPE request in the APPROACH; the reported position of the DR channel is searched in the APPROACH geometry stored in the ESCAPE channel. The error indicates that the current position is before the APPROACH definition. | |||
Response | Class | 6 | Movement stop. | |
Solution | Class | 7 | Check whether the DR channel after the APPRAOCH start definition moved backwards before the APPROACH start definition. | |
Parameter | %1: | Current value [0.1 10^-3 mm or ø] | ||
Distance from the APPROACH start position at new ESCAOT request | ||||
%2: | Error value [0.1 10^-3 mm or ø] | |||
Current distance from program start in the DR channel. | ||||
%3: | Limit value [0.1 10^-3 mm or ø] | |||
Distance from program start in the DR channel at start of APPROACH definition. | ||||
Error type | 1, Error message from NC program. | |||
| ||||