ID 70574
Changing gantry coupling with move to fixed stop not possible. | ||||
Description | When a gantry link is disabled or restored (see [FCT-C11]), the Move to fixed stop function [FCT-M8] is still active on at least one gantry axis.
Example: N10 G01 X100 F1000 X[FIXED_STOP ON]
…
N100 #GANTRY RELEASE [AX=X] (error 70574)
…
Possible solution: N10 G01 X100 F1000 X[FIXED_STOP ON]
…
N090 G01 X0 F1000 X[FIXED_STOP OFF]
N100 #GANTRY RELEASE [AX=X] (Error 70574)
…
| |||
Response | Class | 7 | Controlled halt of the axis, the control loop is closed. Transition to error state. | |
Solution | Class | 6 | ||
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Error value [-] | |||
Move to fixed stop active | ||||
%3: | Current value [-] | |||
Channel number of the commanding CNC channel | ||||
%4: | Current value [-] | |||
Job to the gantry system | ||||
%5: | Logical axis number [-] | |||
Logical axis number P-AXIS-00070 of master axis | ||||
Error type | 11, Error message from position controller. | |||
| ||||