ID 50978
Timeout: program mark #MARK[SHIFT_POS] not found. | ||||
Description | In connection with the #SHIFT functionality, a timeout error occurred while waiting for the calculation/supply of the shift value. In the present case, the program mark #MARK SHIFT POS was not found.
Execute the definition of the possible shift values taking into consideration the programmed NC block lengths and the parameters of the look-ahead motion in the interpolator. This includes any active geometric smoothing/block segmentation functions for motion blocks. The channel-specific look-ahead function is parameterised in FCT_SHIFT_NCBL must be active for P-CHAN-00650 in order to use the function: configuration.interpolator.function FCT_IPO_DEFAULT | Timeout: program mark #MARK[SHIFT_POS] not found.
| |||
Response | Class | 4 | Movement stop. | |
Solution | Class | 6 | Check the NC program for existing program mark #MARK. Check the number of marks used., Check the parameter setting of the look-ahead: | |
Parameter | %1: | Block number [-] | ||
Block number of the current block | ||||
%2: | Line number in file [-] | |||
Line number of the current block | ||||
%3: | Current value [0.1 10^-3 mm or ø] | |||
Block type of the current block | ||||
Error type | 1, Error message from NC program. | |||
|