ID 50977
Timeout: waiting for sufficient number of motion blocks. | ||||
Description | In connection with the #SHIFT functionality (+), a timeout error occurred while waiting for the calculation/supply of the shift value. In the present case, there is an insufficient number of motion blocks to determine the correct shift value. | |||
Response | Class | 4 | Movement stop. | |
Solution | Class | 6 | Check and correct the geometry in the shift area of the NC program. | |
Parameter | %1: | Block number [-] | ||
Block number of the current block | ||||
%2: | Line number in file [-] | |||
Line number of the current block | ||||
%3: | Current value [0.1 10^-3 mm or ø] | |||
Block type of the current block | ||||
Error type | 1, Error message from NC program. | |||
| ||||