ID 50976
Timeout: measurement not executed or incorrect | ||||
Description | A timeout error occurred in connection with the #SHIFT functionality. In the present case, the previously executed measurement was not or incorrectly executed. | |||
Response | Class | 4 | Movement stop. | |
Solution | Class | 6 | Check and correct the measuring sequence. | |
Parameter | %1: | Block number [-] | ||
Block number of the current block | ||||
%2: | Line number in file [-] | |||
Line number of the current block | ||||
%3: | Current value [0.1 10^-3 mm or ø] | |||
Block type of the current block | ||||
Error type | 1, Error message from NC program. | |||
| ||||