ID 50934
Given APPROACH start position not within defined APPROACH geometry. | ||||
Description | If there is an ESCAPE request in the APPROACH; the reported position of the DR channel is searched in the APPROACH geometry stored in the ESCAPE channel. The error indicates that the reported position was not found in the APPROACH geometry stored in the ESCAPE channel.
One cause may be different APPROACH geometries programmed in the DR and ESCAPE channels. | |||
Response | Class | 6 | Movement stop. | |
Solution | Class | 7 | Program the identical APPROACH geometry in the DR and ESCAPE channels. | |
Parameter | %1: | Error value [0.1 10^-3 mm or ø] | ||
Reported distance in the APPROACH path of the DR channel. | ||||
%2: | Upper limit value [0.1 10^-3 mm or ø] | |||
Total distance of the APPROACH path stored in thee ESCAPE channel. | ||||
%3: | Identification number [-] | |||
ESCAPE start request ID | ||||
%4: | Current value [-] | |||
ESCAPE restart request ID | ||||
Error type | 1, Error message from NC program. | |||
| ||||