ID 50933
ESCAPE activation must be done before ORBIT activation for optional mark of APPROACH path. | ||||
Description | The die sinking configuration consists of the three channels DR, ORBIT and ESCAPE. For this reason, the ESCAPE channel must be defined first followed by the ORBIT channel, even if an APPROACH geometry is not required. | |||
Response | Class | 6 | Movement stop. | |
Solution | Class | 7 | Activation of the ESCAPE channel before activation of the ORBIT channel in the NC program. | |
Parameter | %1: | Error value [0.1 10^-3 mm or ø] | ||
Invalid channel number | ||||
Error type | 1, Error message from NC program. | |||
| ||||