ID 50932
Position of Y-axis at ESCAPE-End must be zero. | ||||
Description | On receipt of a request, the ESCAPE channel calculates online to the currently signalled position an ESCAPE path up to the APPROACH END, which is also the ESCAPE end, on receipt of a request online At this position, the Y axis position must be 0. This is not the case. | |||
Response | Class | 6 | Movement stop. | |
Solution | Class | 7 | Correct the programming of the APPROACH path; Y position must be 0 at the end. | |
Parameter | %1: | Error value [0.1 10^-3 mm or ø] | ||
X PCS position at ESCAPE end. | ||||
%2: | Error value [0.1 10^-3 mm or ø] | |||
Y PCS position at ESCAPE end. | ||||
%3: | Identification number [-] | |||
ESCAPE start request ID | ||||
%4: | Identification number [-] | |||
ESCAPE restart request ID | ||||
Error type | 1, Error message from NC program. | |||
| ||||